Browning Steel Bushed Bore Roller Chain Sprocket - H100R24
Part #:1178607
Catalog #:H100R24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 1.125 in | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 3.75 in | Chain Pitch (in): | 1.25 in |
| Bushing Used: | Split Taper | Pitch Diameter (in): | 9.577 in |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Number of Teeth: | 24 |
| Material: | Steel, Hardened Teeth | Outside Diameter (in): | 10.245 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.219375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289146482 | Weight: | 16.23 LB |
| Packaged Length: | 11.00 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

