Browning Steel Bushed Bore Roller Chain Sprocket - H120Q12
Part #:1178672
Catalog #:H120Q12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.6875 in | Chain Pitch (in): | 1.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Min Bore (in): | 0.75 in | Pitch Diameter (in): | 5.796 in |
| Bushing Used: | Split Taper | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 12 | Outside Diameter (in): | 6.498 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289266500 | Weight: | 5.90 LB |
| Packaged Length: | 6.63 IN | Packaged Width: | 6.63 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

