Browning Steel Bushed Bore Roller Chain Sprocket - H120Q13
Part #:1178680
Catalog #:H120Q13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Number of Teeth: | 13 |
| Max Bore (in): | 2.6875 in | Bushing Used: | Split Taper |
| Min Bore (in): | 0.75 in | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 6.268 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 6.986 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 2.828125 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.125 in |
| Maximum Bore (in): | 2.6875 in | Minimum Bore (mm): | 18 mm |
| Maximum Bore (mm): | 65 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289196524 | Weight: | 8.11 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

