Browning Steel Bushed Bore Roller Chain Sprocket - H120R24
Part #:1178797
Catalog #:H120R24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Split Taper | Min Bore (in): | 1.125 in |
| Pitch Diameter (in): | 11.492 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 3.75 in | Number of Teeth: | 24 |
| Chain Pitch (in): | 1.5 in | Overall Length (in): | 3.219375 in |
| Outside Diameter (in): | 12.294 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289166657 | Weight: | 27.30 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 13.70 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

