Browning Steel Bushed Bore Roller Chain Sprocket - H140R21
Part #:1178946
Catalog #:H140R21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 11.742 in | Bushing Used: | Split Taper |
| Chain Pitch (in): | 1.75 in | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 3.75 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 140, 1-3/4 in. Pitch ANSI Chain | Min Bore (in): | 1.125 in |
| Number of Teeth: | 21 | Bore Type: | Bushed Bore |
| Overall Length (in): | 3.219375 in | Outside Diameter (in): | 12.661 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289176816 | Weight: | 28.42 LB |
| Packaged Length: | 13.70 IN | Packaged Width: | 13.90 IN |
| Packaged Height: | 2.20 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

