Browning Steel Bushed Bore Roller Chain Sprocket - H160R11
Part #:1179001
Catalog #:H160R11
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 3.75 in | Min Bore (in): | 1.125 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 2 in |
| Bushing Used: | Split Taper | Chain Used: | No. 160, 2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 7.099 in | Material: | Steel, Hardened Teeth |
| Number of Teeth: | 11 | Outside Diameter (in): | 8.011 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.463375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 95 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289166886 | Weight: | 11.09 LB |
| Packaged Length: | 10.50 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

