Browning Steel Bushed Bore Roller Chain Sprocket - H160R14
Part #:1179035
Catalog #:H160R14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 1.125 in | Pitch Diameter (in): | 8.988 in |
| Bushing Used: | Split Taper | Max Bore (in): | 3.75 in |
| Number of Teeth: | 14 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 160, 2 in. Pitch ANSI Chain | Chain Pitch (in): | 2 in |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 9.963 in |
| Overall Length (in): | 3.140625 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.75 in | Maximum Bore (mm): | 95 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289276899 | Weight: | 19.90 LB |
| Packaged Length: | 9.96 IN | Packaged Width: | 9.96 IN |
| Packaged Height: | 3.16 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

