Browning Steel Bushed Bore Roller Chain Sprocket - 35JA19
Part #:3330008
Catalog #:35JA19
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Max Bore (in): | 1.25 in |
| Min Bore (in): | 0.5 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 0.375 in | Number of Teeth: | 19 |
| Pitch Diameter (in): | 2.278 in | Hub Diameter (in): | 2.015 in |
| Overall Length (in): | 1.3365 in | Length Through Bore (in): | 0.89 in |
| Tooth Width (in): | 0.168 in | Sprocket Material: | Steel, Hardened Teeth |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 2.472 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.25 in | Minimum Bore (mm): | 0 mm |
| Maximum Bore (mm): | 0 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 1.25 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289250851 | Weight: | 0.36 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

