Browning Steel Bushed Bore Roller Chain Sprocket - 35SH36
Part #:3330131
Catalog #:35SH36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.625 in | Pitch Diameter (in): | 4.303 in |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.5 in | Number of Teeth: | 36 |
| Chain Pitch (in): | 0.375 in | Bushing Used: | Q-D |
| Material: | Steel | Outside Diameter (in): | 4.511 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 1.671875 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.7 in |
| Maximum Bore (in): | 1.625 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 35 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289251254 | Weight: | 1.40 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

