Browning Steel Bushed Bore Roller Chain Sprocket - 41SDS42
Part #:3330453
Catalog #:41SDS42
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Number of Teeth: | 42 |
| Max Bore (in): | 2 in | Chain Used: | No. 41, 1/2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 6.691 in | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 0.5 in |
| Bushing Used: | Q-D | Length Through Bore (in): | 1.33 in |
| Outside Diameter (in): | 6.972 in | Sprocket Material: | Steel |
| Overall Length (in): | 1.69225 in | Bore Type: | Bushed Bore |
| Tooth Width (in): | 0.227 in | Hub Diameter (in): | 3.14 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 48 mm |
| Minimum Bore (mm): | 24 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 2 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289252671 | Weight: | 2.96 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

