Browning Steel Bushed Bore Roller Chain Sprocket - 50SDS32
Part #:3331048
Catalog #:50SDS32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 6.376 in |
| Bushing Used: | Q-D | Number of Teeth: | 32 |
| Material: | Steel | Chain Pitch (in): | 0.625 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Max Bore (in): | 2 in | Bore Type: | Bushed Bore |
| Hub Type: | Bushed | Sprocket Material: | Steel, Hardened Teeth |
| Overall Length (in): | 1.69225 in | Hub Diameter (in): | 3.14 in |
| Tooth Width (in): | 0.343 in | Outside Diameter (in): | 6.721 in |
| Length Through Bore (in): | 1.3125 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 48 mm |
| Minimum Bore (mm): | 24 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 2 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289253814 | Weight: | 3.76 LB |
| Packaged Length: | 7.30 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

