Browning Steel Bushed Bore Roller Chain Sprocket - 50SDS40
Part #:3331071
Catalog #:50SDS40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Pitch Diameter (in): | 7.966 in |
| Max Bore (in): | 2 in | Min Bore (in): | 0.5 in |
| Number of Teeth: | 40 | Material: | Steel |
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.625 in | Outside Diameter (in): | 8.316 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 1.69225 in |
| Number of Strands/Width: | 1 | Tooth Width (in): | 0.343 in |
| Length Through Bore (in): | 1.312 in | Hub Diameter (in): | 3.14 in |
| Maximum Bore (in): | 2 in | Maximum Bore (mm): | 48 mm |
| Minimum Bore (mm): | 24 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Hub Projection (in): | 1.141 in |
| Hardened Teeth: | Yes | Overall Width (in): | 1.65625 in |
General Specifications
| UPC: | 662289253920 | Weight: | 5.13 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

