Browning Steel Bushed Bore Roller Chain Sprocket - 60SK40
Part #:3331410
Catalog #:60SK40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Pitch Diameter (in): | 9.559 in |
| Min Bore (in): | 0.5 in | Max Bore (in): | 2.625 in |
| Bushing Used: | Q-D | Chain Pitch (in): | 0.75 in |
| Material: | Steel | Number of Teeth: | 40 |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Sprocket Material: | Steel |
| Bore Type: | Bushed Bore | Tooth Width (in): | 0.459 in |
| Hub Type: | Bushed | Outside Diameter (in): | 9.98 in |
| Hub Diameter (in): | 3.89 in | Length Through Bore (in): | 1.75 in |
| Overall Length (in): | 2.359375 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.625 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 55 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 2.625 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289255689 | Weight: | 10.63 LB |
| Packaged Length: | 10.70 IN | Packaged Width: | 10.20 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

