Browning Steel Bushed Bore Roller Chain Sprocket - 80SF40
Part #:3331774
Catalog #:80SF40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 12.746 in | Max Bore (in): | 2.9375 in |
| Material: | Steel | Bushing Used: | Q-D |
| Number of Teeth: | 40 | Chain Pitch (in): | 1 in |
| Min Bore (in): | 0.5 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Tooth Width (in): | 0.575 in |
| Hub Diameter (in): | 4.625 in | Overall Length (in): | 2.390625 in |
| Length Through Bore (in): | 2 in | Hub Type: | Bushed |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 13.306 in |
| Sprocket Material: | Steel | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.9375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 2.9375 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289256976 | Weight: | 21.35 LB |
| Packaged Length: | 14.10 IN | Packaged Width: | 14.10 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

