Browning Steel Bushed Bore Roller Chain Sprocket - 80SF60
Part #:3331824
Catalog #:80SF60
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1 in | Bushing Used: | Q-D |
| Product Type: | Bushed Roller Chain Sprocket | Number of Teeth: | 60 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Pitch Diameter (in): | 19.107 in |
| Min Bore (in): | 0.5 in | Material: | Steel |
| Max Bore (in): | 2.9375 in | Overall Length (in): | 2.390625 in |
| Hub Type: | Bushed | Outside Diameter (in): | 19.695 in |
| Tooth Width (in): | 0.575 in | Hub Diameter (in): | 4.625 in |
| Length Through Bore (in): | 2 in | Bore Type: | Bushed Bore |
| Sprocket Material: | Steel | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 2.9375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 2.9375 in |
General Specifications
| UPC: | 662289257157 | Weight: | 44.35 LB |
| Packaged Length: | 19.68 IN | Packaged Width: | 19.68 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

