Browning Steel Bushed Bore Roller Chain Sprocket - 80E70
Part #:3331832
Catalog #:80E70
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 3.5 in |
| Chain Pitch (in): | 1 in | Bushing Used: | Q-D |
| Min Bore (in): | 0.875 in | Pitch Diameter (in): | 22.289 in |
| Material: | Steel | Number of Teeth: | 70 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Overall Length (in): | 3.0625 in |
| Hub Type: | Bushed | Outside Diameter (in): | 22.885 in |
| Sprocket Material: | Steel | Length Through Bore (in): | 2.64 in |
| Bore Type: | Bushed Bore | Tooth Width (in): | 0.575 in |
| Hub Diameter (in): | 6 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.5 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 75 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.875 in |
| Max Bushing Bore (in): | 3.5 in |
General Specifications
| UPC: | 662289255726 | Weight: | 62.90 LB |
| Packaged Length: | 22.87 IN | Packaged Width: | 22.87 IN |
| Packaged Height: | 1.62 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

