Browning Steel Bushed Bore Roller Chain Sprocket - 100E32
Part #:3332087
Catalog #:100E32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 32 | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Material: | Steel | Chain Pitch (in): | 1.25 in |
| Max Bore (in): | 3.5 in | Min Bore (in): | 0.875 in |
| Product Type: | Bushed Roller Chain Sprocket | Bushing Used: | Q-D |
| Pitch Diameter (in): | 12.753 in | Hub Type: | Bushed |
| Bore Type: | Bushed Bore | Length Through Bore (in): | 2.64 in |
| Tooth Width (in): | 0.692 in | Sprocket Material: | Steel |
| Hub Diameter (in): | 6 in | Outside Diameter (in): | 13.441 in |
| Overall Length (in): | 3.0625 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.5 in | Maximum Bore (mm): | 75 mm |
| Minimum Bore (mm): | 35 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Hardened Teeth: | No |
| Hub Projection (in): | 2.031 in | Overall Width (in): | 3.0625 in |
| Max Bushing Bore (in): | 3.5 in | Min Bushing Bore (in): | 0.875 in |
General Specifications
| UPC: | 662289247363 | Weight: | 26.97 LB |
| Packaged Length: | 13.80 IN | Packaged Width: | 13.80 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

