Browning Steel Bushed Bore Roller Chain Sprocket - 100E45
Part #:3332137
Catalog #:100E45
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.25 in | Number of Teeth: | 45 |
| Min Bore (in): | 0.875 in | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Bushing Used: | Q-D |
| Material: | Steel | Max Bore (in): | 3.5 in |
| Pitch Diameter (in): | 17.9195 in | Overall Length (in): | 3.0625 in |
| Length Through Bore (in): | 2.64 in | Tooth Width (in): | 0.692 in |
| Hub Diameter (in): | 6 in | Hub Type: | Bushed |
| Sprocket Material: | Steel | Outside Diameter (in): | 18.645 in |
| Bore Type: | Bushed Bore | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.5 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 75 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 3.5 in |
| Min Bushing Bore (in): | 0.875 in |
General Specifications
| UPC: | 662289247509 | Weight: | 45.00 LB |
| Packaged Length: | 18.63 IN | Packaged Width: | 18.63 IN |
| Packaged Height: | 1.62 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

