Browning Steel Bushed Bore Roller Chain Sprocket - 120F36
Part #:3332400
Catalog #:120F36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 17.211 in | Min Bore (in): | 1 in |
| Max Bore (in): | 4 in | Number of Teeth: | 36 |
| Bushing Used: | Q-D | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Chain Pitch (in): | 1.5 in | Tooth Width (in): | 0.924 in |
| Overall Length (in): | 4.203125 in | Length Through Bore (in): | 3.68 in |
| Hub Diameter (in): | 6.625 in | Hub Type: | Bushed |
| Outside Diameter (in): | 18.065 in | Bore Type: | Bushed Bore |
| Sprocket Material: | Steel | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 4 in | Minimum Bore (mm): | 45 mm |
| Maximum Bore (mm): | 90 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Max Bushing Bore (in): | 4 in |
| Min Bushing Bore (in): | 1 in |
General Specifications
| UPC: | 662289248230 | Weight: | 61.90 LB |
| Packaged Length: | 18.05 IN | Packaged Width: | 18.05 IN |
| Packaged Height: | 2.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

