Browning Steel Bushed Bore Roller Chain Sprocket - H40JA15
Part #:3333226
Catalog #:H40JA15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Max Bore (in): | 1.25 in |
| Number of Teeth: | 15 | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Min Bore (in): | 0.5 in |
| Pitch Diameter (in): | 2.405 in | Bushing Used: | Q-D |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 2.652 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 1.3365 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.015 in |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289242955 | Weight: | 0.43 LB |
| Packaged Length: | 4.30 IN | Packaged Width: | 4.40 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

