Browning Steel Bushed Bore Roller Chain Sprocket - H40SH28
Part #:3333358
Catalog #:H40SH28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 1.625 in |
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 28 |
| Min Bore (in): | 0.5 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain | Bushing Used: | Q-D |
| Pitch Diameter (in): | 4.466 in | Bore Type: | Bushed Bore |
| Hub Diameter (in): | 2.7 in | Outside Diameter (in): | 4.738 in |
| Hub Type: | Bushed | Tooth Width (in): | 0.284 in |
| Sprocket Material: | Steel, Hardened Teeth | Length Through Bore (in): | 1.2 in |
| Overall Length (in): | 1.6875 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.625 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 35 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 1.625 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289243365 | Weight: | 1.64 LB |
| Packaged Length: | 4.92 IN | Packaged Width: | 4.92 IN |
| Packaged Height: | 1.18 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

