Browning Steel Bushed Bore Roller Chain Sprocket - H50JA12
Part #:3333374
Catalog #:H50JA12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Min Bore (in): | 0.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Number of Teeth: | 12 |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.625 in | Max Bore (in): | 1.25 in |
| Pitch Diameter (in): | 2.415 in | Outside Diameter (in): | 2.708 in |
| Overall Length (in): | 1.3365 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.015 in |
| Maximum Bore (in): | 1.25 in | Maximum Bore (mm): | 0 mm |
| Minimum Bore (mm): | 0 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289243426 | Weight: | 0.38 LB |
| Packaged Length: | 3.06 IN | Packaged Width: | 3.06 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

