Browning Steel Bushed Bore Roller Chain Sprocket - H50SDS20
Part #:3333457
Catalog #:H50SDS20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.625 in | Material: | Steel, Hardened Teeth |
| Min Bore (in): | 0.5 in | Max Bore (in): | 2 in |
| Bushing Used: | Q-D | Pitch Diameter (in): | 3.995 in |
| Number of Teeth: | 20 | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Overall Length (in): | 1.69225 in |
| Outside Diameter (in): | 4.321 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.14 in |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 48 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289243549 | Weight: | 1.43 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 5.10 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

