Browning Steel Bushed Bore Roller Chain Sprocket - H50SDS25
Part #:3333507
Catalog #:H50SDS25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Bushing Used: | Q-D | Pitch Diameter (in): | 4.987 in |
| Min Bore (in): | 0.5 in | Number of Teeth: | 25 |
| Max Bore (in): | 2 in | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 0.625 in | Outside Diameter (in): | 5.322 in |
| Overall Length (in): | 1.69225 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.14 in |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 48 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289243655 | Weight: | 2.15 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.30 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

