Browning Steel Bushed Bore Roller Chain Sprocket - H60SH14
Part #:3333580
Catalog #:H60SH14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Min Bore (in): | 0.5 in |
| Pitch Diameter (in): | 3.3705 in | Number of Teeth: | 14 |
| Material: | Steel | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Chain Pitch (in): | 0.75 in | Max Bore (in): | 1.625 in |
| Product Type: | Bushed Roller Chain Sprocket | Overall Length (in): | 1.671875 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 3.736 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 2.7 in |
| Length Through Bore (in): | 1.2 in | Tooth Width (in): | 0.459 in |
| Maximum Bore (in): | 1.625 in | Maximum Bore (mm): | 35 mm |
| Minimum Bore (mm): | 24 mm | Hub Projection (in): | 1.047 in |
| Pitch Type: | Single | Number of Hubs: | 1 |
| Hardened Teeth: | Yes | Overall Width (in): | 1.671875 in |
General Specifications
| UPC: | 662289258284 | Weight: | 0.96 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

