Browning Steel Bushed Bore Roller Chain Sprocket - H60SDS23
Part #:3333671
Catalog #:H60SDS23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Max Bore (in): | 2 in |
| Number of Teeth: | 23 | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Min Bore (in): | 0.5 in | Chain Pitch (in): | 0.75 in |
| Pitch Diameter (in): | 5.508 in | Material: | Steel, Hardened Teeth |
| Product Type: | Bushed Roller Chain Sprocket | Outside Diameter (in): | 5.907 in |
| Overall Length (in): | 1.69225 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.14 in |
| Maximum Bore (in): | 2 in | Minimum Bore (mm): | 24 mm |
| Maximum Bore (mm): | 48 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289244171 | Weight: | 2.82 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.50 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

