Browning Steel Bushed Bore Roller Chain Sprocket - H60SK30
Part #:3333739
Catalog #:H60SK30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.175 in | Min Bore (in): | 0.5 in |
| Max Bore (in): | 2.625 in | Chain Pitch (in): | 0.75 in |
| Number of Teeth: | 30 | Bushing Used: | Q-D |
| Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 7.586 in | Overall Length (in): | 2.359375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.89 in |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 55 mm |
| Minimum Bore (mm): | 24 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289244515 | Weight: | 6.21 LB |
| Packaged Length: | 8.40 IN | Packaged Width: | 8.00 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

