Browning Steel Bushed Bore Roller Chain Sprocket - H80SH12
Part #:3333754
Catalog #:H80SH12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Q-D | Chain Pitch (in): | 1 in |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Material: | Steel, Hardened Teeth |
| Pitch Diameter (in): | 3.864 in | Max Bore (in): | 1.625 in |
| Min Bore (in): | 0.5 in | Product Type: | Bushed Roller Chain Sprocket |
| Number of Teeth: | 12 | Tooth Width (in): | 0.575 in |
| Sprocket Material: | Steel, Hardened Teeth | Length Through Bore (in): | 1.2 in |
| Outside Diameter (in): | 4.332 in | Bore Type: | Bushed Bore |
| Hub Diameter (in): | 2.7 in | Overall Length (in): | 1.671875 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 1.625 in | Maximum Bore (mm): | 35 mm |
| Minimum Bore (mm): | 24 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Max Bushing Bore (in): | 1.625 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289244942 | Weight: | 1.50 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 6.20 IN |
| Packaged Height: | 0.90 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

