Browning Steel Bushed Bore Roller Chain Sprocket - H80SK18
Part #:3333812
Catalog #:H80SK18
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Max Bore (in): | 2.625 in |
| Pitch Diameter (in): | 5.759 in | Number of Teeth: | 18 |
| Min Bore (in): | 0.5 in | Bushing Used: | Q-D |
| Product Type: | Bushed Roller Chain Sprocket | Material: | Steel, Hardened Teeth |
| Chain Pitch (in): | 1 in | Overall Length (in): | 2.359375 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 6.271 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.89 in |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 55 mm |
| Minimum Bore (mm): | 24 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289245055 | Weight: | 4.57 LB |
| Packaged Length: | 6.60 IN | Packaged Width: | 6.40 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

