Browning Steel Bushed Bore Roller Chain Sprocket - H80SF21
Part #:3333846
Catalog #:H80SF21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.9375 in | Number of Teeth: | 21 |
| Bushing Used: | Q-D | Chain Pitch (in): | 1 in |
| Material: | Steel, Hardened Teeth | Product Type: | Bushed Roller Chain Sprocket |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Min Bore (in): | 0.5 in |
| Pitch Diameter (in): | 6.71 in | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 7.235 in | Overall Length (in): | 2.390625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.625 in |
| Maximum Bore (in): | 2.9375 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 60 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289244621 | Weight: | 6.38 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

