Browning Steel Bushed Bore Roller Chain Sprocket - H80SF24
Part #:3333879
Catalog #:H80SF24
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Number of Teeth: | 24 | Pitch Diameter (in): | 7.661 in |
| Material: | Steel, Hardened Teeth | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Bushing Used: | Q-D | Min Bore (in): | 0.5 in |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Max Bore (in): | 2.9375 in | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.390625 in | Outside Diameter (in): | 8.196 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.625 in |
| Maximum Bore (in): | 2.9375 in | Maximum Bore (mm): | 60 mm |
| Minimum Bore (mm): | 28 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289244768 | Weight: | 8.18 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.50 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

