Browning Steel Bushed Bore Roller Chain Sprocket - H80SF25
Part #:3333887
Catalog #:H80SF25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 7.979 in | Bushing Used: | Q-D |
| Min Bore (in): | 0.5 in | Number of Teeth: | 25 |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Chain Pitch (in): | 1 in |
| Max Bore (in): | 2.9375 in | Material: | Steel, Hardened Teeth |
| Product Type: | Bushed Roller Chain Sprocket | Bore Type: | Bushed Bore |
| Overall Length (in): | 2.390625 in | Outside Diameter (in): | 8.516 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.625 in |
| Maximum Bore (in): | 2.9375 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 60 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289244782 | Weight: | 8.68 LB |
| Packaged Length: | 8.90 IN | Packaged Width: | 9.00 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

