Browning Steel Bushed Bore Roller Chain Sprocket - H80SF30
Part #:3333929
Catalog #:H80SF30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.9375 in | Material: | Steel, Hardened Teeth |
| Chain Used: | No. 80, 1 in. Pitch ANSI Chain | Number of Teeth: | 30 |
| Bushing Used: | Q-D | Min Bore (in): | 0.5 in |
| Chain Pitch (in): | 1 in | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 9.567 in | Overall Length (in): | 2.390625 in |
| Outside Diameter (in): | 10.114 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.625 in |
| Maximum Bore (in): | 2.9375 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 60 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289244898 | Weight: | 12.12 LB |
| Packaged Length: | 11.10 IN | Packaged Width: | 10.90 IN |
| Packaged Height: | 1.80 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

