Browning Steel Bushed Bore Roller Chain Sprocket - H100SK13
Part #:3333952
Catalog #:H100SK13
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Pitch Diameter (in): | 5.223 in | Product Type: | Bushed Roller Chain Sprocket |
| Material: | Steel, Hardened Teeth | Chain Pitch (in): | 1.25 in |
| Min Bore (in): | 0.5 in | Bushing Used: | Q-D |
| Max Bore (in): | 2.625 in | Number of Teeth: | 13 |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Outside Diameter (in): | 5.821 in |
| Overall Length (in): | 2.359375 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 3.89 in |
| Maximum Bore (in): | 2.625 in | Maximum Bore (mm): | 55 mm |
| Minimum Bore (mm): | 24 mm | Pitch Type: | Single |
| Number of Hubs: | 1 |
General Specifications
| UPC: | 662289241323 | Weight: | 3.52 LB |
| Packaged Length: | 6.40 IN | Packaged Width: | 5.90 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | United States of America |

