Browning Steel Bushed Bore Roller Chain Sprocket - H100E20
Part #:3334026
Catalog #:H100E20
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Number of Teeth: | 20 |
| Pitch Diameter (in): | 7.991 in | Max Bore (in): | 3.5 in |
| Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain | Bushing Used: | Q-D |
| Chain Pitch (in): | 1.25 in | Min Bore (in): | 0.875 in |
| Material: | Steel, Hardened Teeth | Outside Diameter (in): | 8.642 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.0625 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 6 in |
| Maximum Bore (in): | 3.5 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 75 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289240845 | Weight: | 11.92 LB |
| Packaged Length: | 10.40 IN | Packaged Width: | 10.40 IN |
| Packaged Height: | 2.30 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

