Browning Steel Bushed Bore Roller Chain Sprocket - H100E23
Part #:3334059
Catalog #:H100E23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel, Hardened Teeth | Number of Teeth: | 23 |
| Pitch Diameter (in): | 9.18 in | Min Bore (in): | 0.875 in |
| Bushing Used: | Q-D | Product Type: | Bushed Roller Chain Sprocket |
| Chain Pitch (in): | 1.25 in | Chain Used: | No. 100, 1-1/4 in. Pitch ANSI Chain |
| Max Bore (in): | 3.5 in | Overall Length (in): | 3.0625 in |
| Hub Diameter (in): | 6 in | Bore Type: | Bushed Bore |
| Sprocket Material: | Steel, Hardened Teeth | Outside Diameter (in): | 9.844 in |
| Tooth Width (in): | 0.692 in | Length Through Bore (in): | 2.64 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.5 in | Maximum Bore (mm): | 75 mm |
| Minimum Bore (mm): | 35 mm | Pitch Type: | Single |
| Number of Hubs: | 1 | Min Bushing Bore (in): | 0.875 in |
| Max Bushing Bore (in): | 3.5 in |
General Specifications
| UPC: | 662289240920 | Weight: | 13.80 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 9.84 IN |
| Packaged Height: | 1.62 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

