Browning Steel Bushed Bore Roller Chain Sprocket - H120SF14
Part #:3334141
Catalog #:H120SF14
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 1.5 in | Max Bore (in): | 2.9375 in |
| Number of Teeth: | 14 | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Q-D | Min Bore (in): | 0.5 in |
| Pitch Diameter (in): | 6.741 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Overall Length (in): | 2.390625 in |
| Outside Diameter (in): | 7.472 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.625 in |
| Maximum Bore (in): | 2.9375 in | Minimum Bore (mm): | 28 mm |
| Maximum Bore (mm): | 60 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289241880 | Weight: | 8.11 LB |
| Packaged Length: | 8.50 IN | Packaged Width: | 8.10 IN |
| Packaged Height: | 1.60 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

