Browning Steel Bushed Bore Roller Chain Sprocket - H120E25
Part #:3334257
Catalog #:H120E25
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | Bushed Roller Chain Sprocket | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 11.968 in | Min Bore (in): | 0.875 in |
| Chain Pitch (in): | 1.5 in | Number of Teeth: | 25 |
| Bushing Used: | Q-D | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 3.5 in | Sprocket Material: | Steel, Hardened Teeth |
| Outside Diameter (in): | 12.774 in | Hub Type: | Bushed |
| Overall Length (in): | 3.0625 in | Bore Type: | Bushed Bore |
| Hub Diameter (in): | 6 in | Length Through Bore (in): | 2.64 in |
| Tooth Width (in): | 0.924 in | Number of Strands/Width: | 1 |
| Maximum Bore (in): | 3.5 in | Minimum Bore (mm): | 35 mm |
| Maximum Bore (mm): | 75 mm | Number of Hubs: | 1 |
| Pitch Type: | Single | Min Bushing Bore (in): | 0.875 in |
| Max Bushing Bore (in): | 3.5 in |
General Specifications
| UPC: | 662289241651 | Weight: | 28.46 LB |
| Packaged Length: | 12.75 IN | Packaged Width: | 12.75 IN |
| Packaged Height: | 1.75 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

