Browning Steel Bushed Bore Roller Chain Sprocket - H120E28
Part #:3334273
Catalog #:H120E28
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 3.5 in | Number of Teeth: | 28 |
| Chain Pitch (in): | 1.5 in | Chain Used: | No. 120, 1-1/2 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 13.397 in | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.875 in | Material: | Steel |
| Bushing Used: | Q-D | Outside Diameter (in): | 14.213 in |
| Overall Length (in): | 3.0625 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 6 in |
| Length Through Bore (in): | 2.64 in | Tooth Width (in): | 0.924 in |
| Maximum Bore (in): | 3.5 in | Maximum Bore (mm): | 75 mm |
| Minimum Bore (mm): | 35 mm | Hub Projection (in): | 1.797 in |
| Hardened Teeth: | Yes | Number of Hubs: | 1 |
| Pitch Type: | Single | Overall Width (in): | 3.0625 in |
General Specifications
| UPC: | 662289241743 | Weight: | 34.20 LB |
| Packaged Length: | 14.21 IN | Packaged Width: | 14.21 IN |
| Packaged Height: | 1.62 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

