Browning Steel Bushed Bore Roller Chain Sprocket - D60E68
Part #:3335056
Catalog #:D60E68
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Chain Pitch (in): | 0.75 in |
| Min Bore (in): | 0.875 in | Chain Used: | No. 60, 3/4 in. Pitch ANSI Chain |
| Bushing Used: | Q-D | Number of Teeth: | 68 |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 3.5 in |
| Pitch Diameter (in): | 16.2396 in | Outside Diameter (in): | 16.672 in |
| Bore Type: | Bushed Bore | Overall Length (in): | 3.0625 in |
| Number of Strands/Width: | 2 | Hub Diameter (in): | 6 in |
| Maximum Bore (in): | 3.5 in | Maximum Bore (mm): | 75 mm |
| Minimum Bore (mm): | 35 mm | Number of Hubs: | 1 |
| Pitch Type: | Single |
General Specifications
| UPC: | 662289240227 | Weight: | 70.45 LB |
| Packaged Length: | 16.67 IN | Packaged Width: | 16.67 IN |
| Packaged Height: | 1.62 IN | HTC: | 8483.90.1050 |

