Browning Steel Bushed Bore Roller Chain Sprocket - H160R23
Part #:3358405
Catalog #:H160R23
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 2 in | Material: | Steel, Hardened Teeth |
| Max Bore (in): | 3.625 in | Pitch Diameter (in): | 14.688 in |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 1.375 in |
| Chain Used: | No. 160, 2 in. Pitch ANSI Chain | Number of Teeth: | 23 |
| Bushing Used: | Split Taper | Bore Type: | Bushed Bore |
| Outside Diameter (in): | 15.751 in | Overall Length (in): | 5.219375 in |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 5.375 in |
| Maximum Bore (in): | 3.625 in | Maximum Bore (mm): | 90 mm |
| Minimum Bore (mm): | 35 mm | Pitch Type: | Single |
| Number of Hubs: | 2 |
General Specifications
| UPC: | 662289026500 | Weight: | 64.40 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 15.75 IN |
| Packaged Height: | 4.02 IN | HTC: | 8483.90.1050 |

