Browning Steel Bushed Bore Roller Chain Sprocket - 35TB54
Part #:3746310
Catalog #:35TB54
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Taper Bore | Max Bore (in): | 1.625 in |
| Material: | Steel | Number of Teeth: | 54 |
| Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain | Chain Pitch (in): | 0.375 in |
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 6.449 in |
| Product Type: | Bushed Roller Chain Sprocket | Length Through Bore (in): | 1 in |
| Outside Diameter (in): | 6.664 in | Tooth Width (in): | 0.168 in |
| Hub Diameter (in): | 3.25 in | Hub Type: | Bushed |
| Sprocket Material: | Steel, Hardened Teeth | Bore Type: | Bushed Bore |
| Overall Length (in): | 1 in | Number of Strands/Width: | 1 |
| Pitch Type: | Single | Hub Projection (in): | 0.832 in |
| Number of Hubs: | 1 | Hardened Teeth: | Yes |
| Overall Width (in): | 1 in | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.625 in |
General Specifications
| UPC: | 662289609864 | Weight: | 2.51 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.30 IN |
| Packaged Height: | 1.50 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

