Browning Steel Bushed Bore Roller Chain Sprocket - 40TB48
Part #:3746583
Catalog #:40TB48
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Chain Pitch (in): | 0.5 in | Number of Teeth: | 48 |
| Min Bore (in): | 0.5 in | Chain Used: | No. 40, 1/2 in. Pitch ANSI Chain |
| Material: | Steel | Product Type: | Bushed Roller Chain Sprocket |
| Pitch Diameter (in): | 7.645 in | Max Bore (in): | 1.625 in |
| Bushing Used: | Taper Bore | Sprocket Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.284 in | Overall Length (in): | 1 in |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 7.929 in |
| Length Through Bore (in): | 1 in | Hub Diameter (in): | 3.016 in |
| Hub Type: | Bushed | Number of Strands/Width: | 1 |
| Hardened Teeth: | Yes | Pitch Type: | Single |
| Number of Hubs: | 1 | Hub Projection (in): | 0.716 in |
| Overall Width (in): | 1 in | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.625 in |
General Specifications
| UPC: | 662289606375 | Weight: | 4.08 LB |
| Packaged Length: | 8.19 IN | Packaged Width: | 8.19 IN |
| Packaged Height: | 1.13 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

