Browning Steel Bushed Bore Roller Chain Sprocket - 50TB36
Part #:3747078
Catalog #:50TB36
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 36 |
| Max Bore (in): | 2 in | Min Bore (in): | 0.5 in |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Bushing Used: | Taper Bore |
| Chain Pitch (in): | 0.625 in | Pitch Diameter (in): | 7.171 in |
| Product Type: | Bushed Roller Chain Sprocket | Sprocket Material: | Steel, Hardened Teeth |
| Length Through Bore (in): | 1.25 in | Hub Diameter (in): | 3.5625 in |
| Overall Length (in): | 1.25 in | Hub Type: | Bushed |
| Outside Diameter (in): | 7.519 in | Bore Type: | Bushed Bore |
| Tooth Width (in): | 0.343 in | Number of Strands/Width: | 1 |
| Number of Hubs: | 1 | Pitch Type: | Single |
| Hardened Teeth: | No | Hub Projection (in): | 0.907 in |
| Overall Width (in): | 1.25 in | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 2 in |
General Specifications
| UPC: | 662289607068 | Weight: | 4.36 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 1.70 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

