Browning Steel Bushed Bore Roller Chain Sprocket - 80TB32
Part #:3747680
Catalog #:80TB32
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 2.5 in | Number of Teeth: | 32 |
| Material: | Steel | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Product Type: | Bushed Roller Chain Sprocket | Chain Pitch (in): | 1 in |
| Min Bore (in): | 0.5 in | Pitch Diameter (in): | 10.202 in |
| Bushing Used: | Taper Bore | Overall Length (in): | 1.75 in |
| Outside Diameter (in): | 10.753 in | Bore Type: | Bushed Bore |
| Number of Strands/Width: | 1 | Hub Diameter (in): | 4.640999 in |
| Pitch Type: | Single | Number of Hubs: | 1 |
General Specifications
| UPC: | 662289608263 | Weight: | 14.38 LB |
| Packaged Length: | 11.06 IN | Packaged Width: | 11.06 IN |
| Packaged Height: | 2.25 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

