Browning Steel Bushed Bore Roller Chain Sprocket - D35TB26
Part #:3747839
Catalog #:D35TB26
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Taper Bore | Chain Pitch (in): | 0.375 in |
| Min Bore (in): | 0.5 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Pitch Diameter (in): | 3.111 in | Max Bore (in): | 1.25 in |
| Material: | Steel | Number of Teeth: | 26 |
| Product Type: | Bushed Roller Chain Sprocket | Length Through Bore (in): | 1 in |
| Hub Diameter (in): | 2.702997 in | Bore Type: | Bushed Bore |
| Hub Type: | Bushed | Outside Diameter (in): | 3.313 in |
| Sprocket Material: | Steel | Overall Length (in): | 1 in |
| Tooth Width (in): | 0.162 in | Number of Strands/Width: | 2 |
| Hardened Teeth: | Yes | Pitch Type: | Single |
| Number of Hubs: | 1 | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.25 in |
General Specifications
| UPC: | 662289604470 | Weight: | 1.04 LB |
| Packaged Length: | 4.40 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.40 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

