Browning Steel Bushed Bore Roller Chain Sprocket - D35TB40
Part #:3747870
Catalog #:D35TB40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.625 in | Chain Pitch (in): | 0.375 in |
| Material: | Steel | Pitch Diameter (in): | 4.78 in |
| Min Bore (in): | 0.5 in | Chain Used: | No. 35, 3/8 in. Pitch ANSI Chain |
| Number of Teeth: | 40 | Product Type: | Bushed Roller Chain Sprocket |
| Bushing Used: | Taper Bore | Hub Type: | Bushed |
| Sprocket Material: | Steel | Overall Length (in): | 1 in |
| Tooth Width (in): | 0.162 in | Bore Type: | Bushed Bore |
| Hub Diameter (in): | 3.016 in | Outside Diameter (in): | 4.99 in |
| Length Through Bore (in): | 1 in | Number of Strands/Width: | 2 |
| Pitch Type: | Single | Hardened Teeth: | Yes |
| Number of Hubs: | 1 | Max Bushing Bore (in): | 1.625 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289604517 | Weight: | 2.52 LB |
| Packaged Length: | 6.06 IN | Packaged Width: | 6.06 IN |
| Packaged Height: | 1.56 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

