Browning Steel Bushed Bore Roller Chain Sprocket - D50TBA16
Part #:3748092
Catalog #:D50TBA16
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bushing Used: | Taper Bore | Material: | Steel |
| Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain | Product Type: | Bushed Roller Chain Sprocket |
| Min Bore (in): | 0.5 in | Max Bore (in): | 1.25 in |
| Pitch Diameter (in): | 3.204 in | Number of Teeth: | 16 |
| Chain Pitch (in): | 0.625 in | Hub Type: | Bushed |
| Overall Length (in): | 1.04 in | Tooth Width (in): | 0.332 in |
| Length Through Bore (in): | 1 in | Sprocket Material: | Steel, Hardened Teeth |
| Bore Type: | Bushed Bore | Outside Diameter (in): | 3.517 in |
| Number of Strands/Width: | 2 | Pitch Type: | Single |
| Number of Hubs: | 1 | Max Bushing Bore (in): | 1.25 in |
| Min Bushing Bore (in): | 0.5 in |
General Specifications
| UPC: | 662289604715 | Weight: | 1.16 LB |
| Packaged Length: | 3.56 IN | Packaged Width: | 3.56 IN |
| Packaged Height: | 1.44 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

