Browning Steel Bushed Bore Roller Chain Sprocket - D80TB30
Part #:3789682
Catalog #:D80TB30
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Steel | Number of Teeth: | 30 |
| Pitch Diameter (in): | 9.567 in | Chain Pitch (in): | 1 in |
| Product Type: | Bushed Roller Chain Sprocket | Max Bore (in): | 3 in |
| Bushing Used: | Taper Bore | Chain Used: | No. 80, 1 in. Pitch ANSI Chain |
| Min Bore (in): | 0.9375 in | Bore Type: | Bushed Bore |
| Hub Type: | Bushed | Length Through Bore (in): | 2 in |
| Overall Length (in): | 2 in | Sprocket Material: | Steel, Hardened Teeth |
| Hub Diameter (in): | 6.249501 in | Tooth Width (in): | 0.557 in |
| Outside Diameter (in): | 10.114 in | Number of Strands/Width: | 2 |
| Pitch Type: | Single | Number of Hubs: | 1 |
| Min Bushing Bore (in): | 0.9375 in | Max Bushing Bore (in): | 3 in |
General Specifications
| UPC: | 662289184620 | Weight: | 25.80 LB |
| HTC: | 8483.90.1050 | Country of Origin: | China |

