Browning Steel Bushed Bore Roller Chain Sprocket - H50TB21
Part #:3790532
Catalog #:H50TB21
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Max Bore (in): | 1.625 in | Chain Pitch (in): | 0.625 in |
| Pitch Diameter (in): | 4.193 in | Bushing Used: | Taper Bore |
| Product Type: | Bushed Roller Chain Sprocket | Min Bore (in): | 0.5 in |
| Number of Teeth: | 21 | Chain Used: | No. 50, 5/8 in. Pitch ANSI Chain |
| Material: | Steel, Hardened Teeth | Hub Diameter (in): | 3.016 in |
| Outside Diameter (in): | 4.522 in | Hub Type: | Bushed |
| Length Through Bore (in): | 1 in | Overall Length (in): | 1 in |
| Bore Type: | Bushed Bore | Sprocket Material: | Steel, Hardened Teeth |
| Tooth Width (in): | 0.343 in | Number of Strands/Width: | 1 |
| Number of Hubs: | 1 | Pitch Type: | Single |
| Hardened Teeth: | Yes | Min Bushing Bore (in): | 0.5 in |
| Max Bushing Bore (in): | 1.625 in |
General Specifications
| UPC: | 662289206735 | Weight: | 1.56 LB |
| Packaged Length: | 5.56 IN | Packaged Width: | 5.56 IN |
| Packaged Height: | 1.31 IN | HTC: | 8483.90.1050 |
| Country of Origin: | China |

